HUBBELL CANADA
Image of HBL607CUT Metal Raceway, Cutter, HBL750 Series
Image of HBL607CUT Metal Raceway, Cutter, HBL750 Series
Discontinued

Metal Raceway, Cutter, HBL750 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL607CUT

Metal Raceway Cutter, HBL750 Series

Portable cutter for HBL750 Series Raceway

General

Catalog Number

HBL607CUT

Item Type

Dedicated HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Specifications

  • Metal Series - Tools & Accessories
  • Tool Item - Portable Cutter

Style

Standard

Type

Raceway Cutter

UPC

783585217406

Dimensions

Weight

5.5 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5