HUBBELL CANADA
Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series
Image of HBL24106RRK Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series
Image of HBL24106RRK Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series
Discontinued

Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24106RRK

Metal Raceway, Decorator 106 Frame Adapter, HBL2400 Series

  • Uses HBL 2400 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL24106RRK

Color

Ivory

Item Type

HBL2400 Series

Material

Steel

Product Family

HBL2400;HBL2400D

Style

Bracket and Frame

Type

Miscellaneous Fittings

UPC

783585341781

Dimensions

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5