

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PHPS2AL
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Catalog Number
PHPS2AL
Color
Almond
Construction
Stamped
Cutout
2) Decorator
Item Type
Screw Mount
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Product Family
HBL500;HBL750;HBL2000;HBL2000A;HBL2400;HBL2400D;HBL3000;HBL4750;HBL6750
Size
Standard
Specifications
Style
2-Decorator
Type
Plates
UPC
883778115110
Display Size
Standard Sized
Size
Standard
Thickness
0.03
Weight
0.15 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Carton Quantity
10