HUBBELL CANADA
Metal Raceway, Device Plates, 4-Gang, 4) Decorator Openings, Almond Painted Steel
Image of PHPS4AL Metal Raceway, Device Plates, 4-Gang, 4) Decorator Openings, Almond Painted Steel
Image of PHPS4AL Metal Raceway, Device Plates, 4-Gang, 4) Decorator Openings, Almond Painted Steel
Discontinued

Metal Raceway, Device Plates, 4-Gang, 4) Decorator Openings, Almond Painted Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PHPS4AL

Metal Raceway, Device Plates, 4-Gang, 4) Decorator Openings, Almond Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

PHPS4AL

Color

Almond

Construction

Stamped

Cutout

4) Decorator

Item Type

Screw Mount

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Product Family

HBL500;HBL750;HBL2000;HBL2000A;HBL2400;HBL2400D;HBL3000;HBL4750;HBL6750

Size

Standard

Specifications

  • Appearance - Powder coat paint
  • Material - Steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 4-Gang

Style

4-Decorator

Type

Plates

UPC

883778115134

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

4-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

25