HUBBELL CANADA
Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, Ivory
Image of HBL5737IVA Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, Ivory
Image of HBL5737IVA Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, Ivory

Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5737IVA

Metal Raceway, Extension Box, 1-Gang, 4.75", HBL500/700/750 Series, Ivory

  • Extension Box
  • 1-Gang
  • 4.75"
  • HBL500/700/750 Series

General

Catalog Number

HBL5737IVA

Color

Ivory

Item Type

Combination HBL500/HBL700/HBL750 Series

Product Family

HBL500;HBL700;HBL750

Style

Extension

Type

Boxes

UPC

783585423234

Dimensions

Weight

0.5 lb

Logistics

Carton Quantity

5

Pallet Quantity

1470