HUBBELL CANADA
Image of HBL2018CIV Metal Raceway, External Elbow, HBL2000 Series, Ivory
Image of HBL2018CIV Metal Raceway, External Elbow, HBL2000 Series, Ivory
Discontinued

Metal Raceway, External Elbow, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2018CIV

Metal Raceway, External Elbow, HBL2000 Series, Ivory

  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

General

Catalog Number

HBL2018CIV

Color

Item Type

HBL2000 Series

Material

Steel

Product Family

HBL2000;HBL2000A;MetalPlugTrak

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - External Elbow
  • Trak Item - Fittings

Style

External

Type

Elbows

UPC

783585214399

Dimensions

Weight

0.01 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5