HUBBELL CANADA
Metal Raceway, External Elbow, HBLALU5000/HBLALU7620 Series
Image of HBLALU5018 Metal Raceway, External Elbow, HBLALU5000/HBLALU7620 Series
Image of HBLALU5018 Metal Raceway, External Elbow, HBLALU5000/HBLALU7620 Series

Metal Raceway, External Elbow, HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU5018

Metal Raceway, External Elbow, HBLALU5000/HBLALU7620 Series

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU5018

EU RoHS Indicator

Item Type

HBLALU5000 Series

Material

Aluminum

Product Family

HBLALU5000

Specifications

  • Device Type - External Elbow
  • Material - Anodized Aluminum

Style

External

Type

UPC

783585110905

Dimensions

Weight

2.4 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1