HUBBELL CANADA
Image of HBL5782C Metal Raceway, Galvanized 1/2" Conduit Connector
Image of HBL5782C Metal Raceway, Galvanized 1/2" Conduit Connector
Image of HBL5782C Metal Raceway, Galvanized 1/2" Conduit Connector

Metal Raceway, Galvanized 1/2" Conduit Connector

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5782C

Metal Raceway, Galvanized 1/2" Conduit Connector, HBL500/HBL750 Series

  • Galvanized 1/2" Conduit Connector
  • HBL500/HBL750 Series

General

Catalog Number

HBL5782C

Color

Aluminum

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Specifications

  • Trak Fitting - 1/2 Inch Conduit Connector
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217291

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

5400