HUBBELL CANADA
Image of HBL6786GY Metal Raceway, HBL6750 Series, Panel Connector, Gray
Image of HBL6786GY Metal Raceway, HBL6750 Series, Panel Connector, Gray
Discontinued

Metal Raceway, HBL6750 Series, Panel Connector, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6786GY

Metal Raceway HBL6750 Series, Panel Connector

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6786GY

Color

EU RoHS Indicator

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Panel Connector
  • Trak Item - Fittings

Style

Connector

Type

UPC

783585218489

Dimensions

Weight

0.6 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5