HUBBELL CANADA
Image of HBLALU2043 Metal Raceway, Inline Receptacle Box, HBLALU2000 Series
Image of HBLALU2043 Metal Raceway, Inline Receptacle Box, HBLALU2000 Series
Discontinued

Metal Raceway, Inline Receptacle Box, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2043

Metal Raceway, Inline Receptacle Box, HBLALU2000 Series

  • Inline Receptacle Box
  • HBLALU2000 Series

General

Catalog Number

HBLALU2043

Item Type

HBLALU2000 Series

Material

Aluminum

Series

HBLALU2000

Specifications

  • Device Type - Receptacle Fitting
  • Material - Anodized Aluminum

Style

In-Line Receptacle Fitting

Type

Miscellaneous Fittings

UPC

783585110752

Dimensions

Weight

0.37 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10