HUBBELL CANADA
Image of HBL2017TC Metal Raceway, Internal Elbow, HBL2000 Series, Ivory
Image of HBL2017TC Metal Raceway, Internal Elbow, HBL2000 Series, Ivory
Image of HBL2017TC Metal Raceway, Internal Elbow, HBL2000 Series, Ivory
Discontinued

Metal Raceway, Internal Elbow, HBL2000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2017TC

Metal Raceway, Internal Elbow, HBL2000 Series, Ivory

  • Ideal for high speed data cables
  • Used for Category 5, 5e, 6 and 6A applications

General

Catalog Number

HBL2017TC

Item Type

HBL2000 Series

Material

Steel

Product Family

HBL2000;HBL2000A;MetalPlugTrak

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Internal Corner Coupling
  • Trak Item - Fittings

Style

Internal

Type

Elbows

UPC

783585214351

Dimensions

Weight

0.01 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10