HUBBELL CANADA
Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory
Image of HBL5717BRIVA Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory
Image of HBL5717BRIVA Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory

Metal Raceway, Large Radius Internal Elbow, HBL500/700/750 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5717BRIVA

Metal Raceway Large Radius Internal Elbow, HBL500/700/750 Series

  • Large Radius Internal Elbow
  • HBL500/700/750 Series
  • Ivory

General

Catalog Number

HBL5717BRIVA

Color

Item Type

Combination HBL500/HBL700/HBL750 Series

Material

Steel

Product Family

HBL500;HBL700;HBL750

Style

Internal

Type

Elbows

UPC

783585423135

Dimensions

Weight

0.25 lb

Logistics

Carton Quantity

10

Pallet Quantity

2940