HUBBELL CANADA
Image of HBL3027AEGY Metal Raceway, Plate, 1.40" Opening, HBL3000 Series, Gray
Image of HBL3027AEGY Metal Raceway, Plate, 1.40" Opening, HBL3000 Series, Gray
Image of HBL3027AEGY Metal Raceway, Plate, 1.40" Opening, HBL3000 Series, Gray

Metal Raceway, Plate, 1.40" Opening, HBL3000 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3027AEGY

Metal Raceway Plate, 1.40" Opening, HBL3000 Series

  • Wide range of covers and cover plates
  • Precut covers and plates provide quick installation
  • Removable cover and cover plates for easy access of wiring compartment

General

Catalog Number

HBL3027AEGY

Color

EU RoHS Indicator

Item Type

HBL3000 Series

Product Family

HBL3000 Series

Style

Single Receptacle

Type

UPC

783585215372

Dimensions

Weight

0.35 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

1