HUBBELL CANADA
Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized
Image of HBLALU57E Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized
Image of HBLALU57E Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized

Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57E

Metal Raceway, Plate, 1-Gang, 1.40" Opening, HBLALU5000/HBLALU7620 Series, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57E

Item Type

HBLALU5000 Series

Material

Aluminum

Product Family

HBLALU5000;HBLALU7620

Specifications

  • Device Type - Single Receptacle Cover
  • Material - Anodized Aluminum

Style

Single Receptacle

Type

Cover Plates

UPC

783585110943

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

6