

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SP14AL
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Catalog Number
SP14AL
Color
Almond
Construction
Stamped
Cutout
Strap Mount Blank
Item Type
Screw Mount
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Product Family
HBL500;HBL750;HBL2000;HBL2000A;HBL2400;HBL2400D;HBL3000;HBL4750;HBL6750
Size
Standard
Specifications
Style
Strap Mount
Type
Plates
UPC
883778115202
Display Size
Standard Sized
Size
Standard
Thickness
0.03
Weight
0.2 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
10