HUBBELL CANADA
Image of MF-90-1 MF-90-1 - 90° ½" Elbow, Male/Female
*Representative image
Image of MF-90-1 MF-90-1 - 90° ½" Elbow, Male/Female

MF-90-1 - 90° ½" Elbow, Male/Female

Brand: Killark

Catalog ID: MF-90-1

90° ½" Elbow Male/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

MF-90-1

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

MF Series

Type

UPC

783936405001

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.1

Height

2 in

Hub Size

1/2"

Length

3 in

Weight

0.1 lb

Width

2 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20