



Brand: Killark
Catalog ID: MHK-RAS
Matieral hardware kit conatining bolts, bracket and fastners for the TET fitting to allow the securing of conduit to angled or tubular slats in walkway railing.
Catalog Number
MHK-RAS
Finish Type
Natural
Material
316 Stainless Steel
Product Family
Fittings
Series
TET Series
Hub Size
1-1/2"
Weight
8 lb