HUBBELL CANADA
Image of MCMS23F7 Micro Quick, Female Plug, 3-Pole, .16-.24" Cable Range
Image of MCMS23F7 Micro Quick, Female Plug, 3-Pole, .16-.24" Cable Range
Image of MCMS23F7 Micro Quick, Female Plug, 3-Pole, .16-.24" Cable Range
Discontinued

Micro Quick, Female Plug, 3-Pole, .16-.24" Cable Range

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MCMS23F7

Signal and Control, Micro Quick, Female Plug, Field Attachable, 3-Pole, .16-.24" Cable Range

  • Body with high impact design
  • Strain relief protects terminations
  • Precision wire funnels eliminate stray strands

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MCMS23F7

Environmental Conditions

IP67 Ingress Protection

Item Type

Female Straight Plug

Material - Coupling Nut

Aluminum

Material - Insert

PUR/PA

Material - O-Ring

Neoprene

Material - Overmold

PBT

Material - Shell

PBT

Operating Temperature

-40 Deg C to 85 Deg C

Performance

  • Electrical - Amperage - 4A
  • Electrical - Maximum Wire Size - #18 AWG
  • Electrical - Voltage Rating - 250V
  • Environmental - Moisture Resistance - IP66 Suitability
  • Environmental - Operating Temperature - -40°C to 90°C

Specifications

  • Connector Insert - Nylon
  • Connector Shell - PBT
  • Contacts - Brass, gold plate over palladium nickel
  • Coupling Nut - Nickel plated brass, SST consult factory

Thread Size

Non-Threaded

UPC

783585192338

Dimensions

Thread Size

Non-Threaded

Weight

0.125 lb

Electrical Ratings

Amperage Rating

4 A

Current / Amperage Rating

4 A

Current Rating

4 A

Voltage Rating

250V kV

Conductor Related

Cable Size

.16"-.24"

Cable Specification

UL Listed Portable Cord

Certifications And Compliance

Environmental Conditions

IP67 Ingress Protection

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Operating Temperature

-40 Deg C to 85 Deg C

Performance

  • Electrical - Amperage - 4A
  • Electrical - Maximum Wire Size - #18 AWG
  • Electrical - Voltage Rating - 250V
  • Environmental - Moisture Resistance - IP66 Suitability
  • Environmental - Operating Temperature - -40°C to 90°C

Logistics

Carton Quantity

30