HUBBELL CANADA
Image of MPMS2312 Micro Quick,3 Pin Male Straight Plug Cable, 2M Dual Key PVC
Image of MPMS2312 Micro Quick,3 Pin Male Straight Plug Cable, 2M Dual Key PVC
Discontinued

Micro Quick,3 Pin Male Straight Plug Cable, 2M Dual Key PVC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MPMS2312

Micro-Quick Control Connectors, Male Plug, 3P, Dual Key, 2M

  • Black overmold and cable
  • Insulgrip connector body design
  • Beryllium copper socket contacts
  • Plating resists corrosion in high abuse environments

Dual Key

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MPMS2312

Color

EU RoHS Indicator

Insulation

PVC

Item Type

Male Straight Plug

Jacket

PVC

Performance

  • Electrical - Amperage - #22 AWG - 2&3P=5A, 4&5P=4A, 6P=3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or Equal to 10 Megaohm
  • Electrical - Voltage Rating - 300V DC/300V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - #22 AWG PVC cable: -20°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005

Specifications

  • Contact Pins - Brass
  • Contact Plating - Hard gold over palladium/nickel
  • Coupling Nut, Metallic - Nickel plated brass
  • Insulator Materials - Nylon 6/6, White
  • Overmold Material - Glass filled polyurethane, Black

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585225258

Dimensions

Diameter Live Part

.59"

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Performance

  • Electrical - Amperage - #22 AWG - 2&3P=5A, 4&5P=4A, 6P=3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or Equal to 10 Megaohm
  • Electrical - Voltage Rating - 300V DC/300V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - #22 AWG PVC cable: -20°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10