HUBBELL CANADA
Image of HRCAP2 Mini-quick® Accessory Brass Cap For Receptacles Shell Size
Image of HRCAP2 Mini-quick® Accessory Brass Cap For Receptacles Shell Size
Discontinued

Mini-quick® Accessory Brass Cap For Receptacles Shell Size

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRCAP2

Signal and Control Products, Mini-Quick Control Connectors, Receptacle Cap, Size 2

  • Mini-Quick Control Connectors
  • Receptacle Cap
  • Size 2

Standard Product

General

Catalog Number

HRCAP2

Color

Metallic

Construction

Aluminum

Item Type

Receptacle Accessories

Material

Aluminum

UPC

783585837048

Dimensions

Weight

0.1 lb

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50