HUBBELL CANADA
Image of HMQAR3 Mini-Quick Control Connectors,Adapter Ring,Size 3
Image of HMQAR3 Mini-Quick Control Connectors,Adapter Ring,Size 3
Discontinued

Mini-Quick Control Connectors,Adapter Ring,Size 3

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMQAR3

Mini-Quick Control Connectors, Adapter Ring, Size 3

Size 3

Standard Product

General

Catalog Number

HMQAR3

Color

Metallic

Construction

Aluminum

Item Type

Receptacle Accessories

Material

Aluminum

UPC

783585836751

Dimensions

Weight

0.05 lb

Electrical Ratings

Voltage Rating

600V kV

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5