HUBBELL CANADA
Image of HCMA05340 Mini-Quick, Female Angled Plug, 5P, 18AWG 40'
Image of HCMA05340 Mini-Quick, Female Angled Plug, 5P, 18AWG 40'
Discontinued

Mini-Quick, Female Angled Plug, 5P, 18AWG 40'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HCMA05340

Mini-Quick, Female Angled Plug, 5P, 18AWG 40'

  • Female Angled Plug
  • 5P
  • 18AWG 40'

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HCMA05340

Color

Black

Insulation

AWM2661 IEC

Item Type

Female Angle Plug

Jacket

AWM2661 IEC

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585349909

Dimensions

Diameter Live Part

1.03"

Weight

2.1 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

2