HUBBELL CANADA
Image of HRMA02501 Mini Quick Female Angled Receptacle,2P,16AWG,15A,600V
Image of HRMA02501 Mini Quick Female Angled Receptacle,2P,16AWG,15A,600V
Discontinued

Mini Quick Female Angled Receptacle,2P,16AWG,15A,600V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRMA02501

Mini-Quick Control Connectors, Female Angled Receptacle, 2P, 16/2

  • Black overmold and cable
  • Insulgrip connector body design
  • Plating resists corrosion in high abuse environments
  • Nickel plated brass coupling nuts and receptacle shells

Standard Product

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

HRMA02501

Color

Metallic

Construction

Metallic Shell

EU RoHS Indicator

Item Type

Female Receptacle

Material

Composite

Performance

  • Electrical - Amperage - #16 AWG - 2&3P=15A, 4P=12A, 5&6P=10A
  • Electrical - Contact Resistance - Less than or equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or equal to 1000 Megaohm
  • Electrical - Voltage Rating - 600V DC/600V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - AWM2661 cables: -20°C to 105° C
  • SEOOW cable: -40°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005

Specifications

  • Contact Plating - Hard gold over palladium/nickel
  • Insulator Materials - Nylon 6/6, White
  • Overmold Material - Polyurethane, Black
  • Receptacle Shell - Nickel plated brass
  • Receptacle Shell, Right Angle - Nickel plated zinc alloy die cast

UPC

783585837062

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

600V kV

Wattage

9000

Conductor Related

Conductor Size

#16 AWG Discrete Wire

Conductor Type

Copper

Number of Conductors

2

Number Of Poles

2

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Amperage - #16 AWG - 2&3P=15A, 4P=12A, 5&6P=10A
  • Electrical - Contact Resistance - Less than or equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or equal to 1000 Megaohm
  • Electrical - Voltage Rating - 600V DC/600V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - AWM2661 cables: -20°C to 105° C
  • SEOOW cable: -40°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005

Logistics

Carton Quantity

50