HUBBELL CANADA
Image of 39390 MK02
Image of 39390 MK02

MK02

Brand: Ripley Tools

Catalog ID: 39390

Cable Jacket & Insulation Stripper (4.5mm-28.5mm). Mid-span and end stripper for outer cable jacket and insulation removal.

  • Economical mid-span & end stripper for outer cable jacket & insulation removal
  • Blade depth is adjustable up to 0.12″ (3 mm) with the standard spherical blade for soft insulations or the optional chisel point blade for harder coverings
  • Features a convenient spring-loaded hook blade to facilitate insulation removal

Spring-Loaded Hook Blade

General

Catalog Number

39390

Cutting Edge

Radial; Longitudinal

Product Type

Adjustable Tools

UPC

856848006601

Dimensions

Length

5.3 in

Length Metric

135 mm

Max Cable/Hose O.D.

1.12 in

Min Cable/Hose O.D.

0.18ʺ (4.5 mm)

Weight

4.2 oz