

Brand: GAI-Tronics
Catalog ID: 12576-117
Catalog Number
12576-117
Color
Silver
Material Type
Aluminum
Output Level Ringer
74 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Kits
Dimensions - Shipping
16.75 x 13.25 x 13.00
Weight
5 lb
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC
Output Level Ringer
74 dBA @ 2 ft.