HUBBELL CANADA
Modular Face Plate, 6-Port, Black, Screw Mount, MS90
Image of HBL317SBK Modular Face Plate, 6-Port, Black, Screw Mount, MS90
Image of HBL317SBK Modular Face Plate, 6-Port, Black, Screw Mount, MS90
Discontinued

Modular Face Plate, 6-Port, Black, Screw Mount, MS90

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL317SBK

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, 6-Port, SNAP, Black

Standard Product

General

Accessory Type

Plates

Catalog Number

HBL317SBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

Item Type

Device Plate

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Hubbell 6-Port

Series

Connectivity Boxes

Specifications

  • Material - High Impact Resistant Plastic
  • Mounting Screws - 8/32 Combo Head
  • Mounting Type - Screw Mount
  • Plate Openings - Hubbell 6-Port
  • Used In - MULTI-CONNECT, Raised Access and Concrete Recessed

Type

Accessories

UPC

783585400037

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Configuration

Number Of Outlets

Hubbell 6-Port

Logistics

Carton Quantity

10