

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLIMFSI
Standard Product
Application
In-Floor/Wall Delivery Systems
Catalog Number
HBLIMFSI
Color
Ivory
Construction
Fabricated
EU RoHS Indicator
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
3-Unit iStation
UPC
783585812427
Display Size
1-Gang
EU RoHS Indicator
Number Of Outlets
3-Unit iStation
Carton Quantity
25