HUBBELL CANADA
Mounting Feet (N412 Series) Stainless Steel
Image of N412MFKSS Mounting Feet (N412 Series) Stainless Steel
*Representative image
Image of N412MFKSS Mounting Feet (N412 Series) Stainless Steel

Mounting Feet (N412 Series) Stainless Steel

Brand: Wiegmann

Catalog ID: N412MFKSS

Mounting Feet (N412 Series) Stainless Steel

Contains four steel external mounting feet. Sealing washers are provided with each kit to maintain NEMA 4 or 12 rating after installation.

General

Accessory Type

Mounting Foot Kit

Application

For use with N412 stainless steel enclosures.

Catalog Number

N412MFKSS

Color

Knockouts

No

Material

Stainless Steel

Type

Accessory

UPC

786725347483

Dimensions

Depth

1 in

Height

5.63 in

Weight

0.5 lb

Width

6 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Certification - UL Recognized

YES

Configuration

Knockouts

No

Logistics

Carton Quantity

25

Pallet Quantity

1875