
Brand: Killark
Catalog ID: 6058
Internal mounting pans for hazardous location bolted enclosures. Made from high strength 6061-T6 aluminum alloy sheet stock. These pans are lighter weight than steel and will not corroded or rust. The light weight aluminum can easily be drilled and tapped in the field to mount an array of electrical or electronic components safely in the enclosures. The pans come with mounting hardware.
Application
Catalog Number
6058
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
UPC
783936981345
Dimensions
9 in x 8 in x 0.25 in
Gross Weight with Packaging
1
Height
0.25 in
Length
9 in
Width
8 in
EU RoHS Indicator
Contact Manufacturer