

Brand: CHANCE Utility
Catalog ID: 6539
The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.
Catalog Number
6539
Coating
Galvanized, ASTM A-153
Material
14 Gauge Steel
Style
Mounting Strap
UPC
096359073505
Dimensions
4.400 in x 2.430 in x 0.750 in
Distance From Pole
N/A
Height
0.75 in
Length
4.4 in
Weight
0.22 lb
Width
2.43 in
Pallet Quantity
4800