HUBBELL CANADA
Image of C2030456 MOUNTING STRAP FOR 3-11/16in U-CABLE GUARD
Image of C2030456 MOUNTING STRAP FOR 3-11/16in U-CABLE GUARD

MOUNTING STRAP FOR 3-11/16in U-CABLE GUARD

Brand: CHANCE Utility

Catalog ID: C2030456

2-hole strap for fastening U-cable guard to pole with 5/16" lag screws (purchased seperately). Stock material is 1" wide x 3/16" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • C2030456 strap fits cable guards 6535 and C2030451
  • Galvanized per ASTM A-153

General

Catalog Number

C2030456

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

14 Gauge Steel

Style

Mounting Strap

UPC

096359013273

Dimensions

Distance From Pole

N/A

Weight

0.58 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

2400