HUBBELL CANADA
Image of MB01-7000 MSAT® 16
Image of MB01-7000 MSAT® 16
Image of MB01-7000 MSAT® 16
Image of MB01-7000 MSAT® 16
+1
Image of MB01-7000 MSAT® 16

MSAT® 16

Brand: Ripley Tools

Catalog ID: MB01-7000

Introducing the new MSAT® 16, an exciting new solution designed to easily size and access fibers in loose tube cables ranging from 1 to 3 mm diameters in mid-span applications.

  • Safe, compact & ergonomic design fits comfortably in hand for easy operation without risk of injury.16 unique diameter settings accommodate loose tubes ranging from 1 mm to 3 mm.
  • Convenient built-in sizing channels quickly determine proper setting for a wide variety of loose tube cables.
  • Patent-pending design features a self-aligning, easy-to-load buffer tube channel that supports & guides the tube through precision shaving operation.
  • Rugged polymer construction is lightweight & durable.
  • Spring-loaded design eliminates need to lock or clamp tool while in use.
  • Fixed stainless steel blades require no adjustments and replace easily.

General

Catalog Number

MB01-7000

Material

Impact-Resistant Polymer

UPC

856848006540

Dimensions

Buffer Tube Diameter

0.039 in - 0.118 in (1.0 - 3.0 mm)

Diameter

0.039 in - 0.118 in

Dimensions

1.875 in x 2.75 in x 2.25 in

Dimensions Metric

47.6 x 69.9 x 57.2 mm

Height

2.25 in

Height Metric

57.2 mm

Length

1.875 in

Length Metric

47.6

Weight

3.2 oz

Width

2.75 in

Width Metric

69.9

Certifications And Compliance

Patent Number

U.S. Patent No. 10;459;185