




Brand: Ripley Tools
Catalog ID: 81460
Catalog Number
81460
UPC
856848006243
Buffer Tube Diameter
0.047 in - 0.071 in (1.2 - 1.8 mm)
Diameter
0.047 in - 0.071 in
Dimensions
2.5 in x 1.63 in x 1.5 in
Dimensions Metric
63.5 mm x 41 x 38 mm
Height
1.5 in
Height Metric
38 mm
Length
2.5 in
Length Metric
63.5 mm
Weight
6.6 oz
Width
1.63 in
Width Metric
41