HUBBELL CANADA
Image of 2104LLEU2 Multi-Gang Device Box, 2 ½" Deep, 25 Cu In (25-Pack), 2104LLEU2
Image of 2104LLEU2 Multi-Gang Device Box, 2 ½" Deep, 25 Cu In (25-Pack), 2104LLEU2
play
3D View
Image of 2104LLEU2 Multi-Gang Device Box, 2 ½" Deep, 25 Cu In (25-Pack), 2104LLEU2

Multi-Gang Device Box, 2 ½" Deep, 25 Cu In (25-Pack), 2104LLEU2

OR

Brand: TradeSelect

Catalog ID: 2104LLEU2

Multi-Gang Device Box, 2-1/2 in. Deep, 25 Cu. In., with Cable Pryouts Ends, Raised ground screw, NMD90 and AC90 (25-Pack)

Plaster ears allow box to be used in rework applications

Product details

General

Application

Multi-Gang device boxes are used to house wiring devices. 2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats. For low voltage cable, use with separator 1104P

Bracket Type

No Bracket

Catalog Number

2104LLEU2

Color

Drawn or Welded

Welded

Ends Cable

8

Gangable

No

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463003206

Wiring System

Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3

Dimensions

Actual Depth

2.5 in

Raised Ground

Yes

Weight

0.69 lb

Conductor Related

Cable Entry

Universal Cable Clamps

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

1375

Resources and downloads

Media

3D AR Model