

Brand: AccelTex Solutions
Catalog ID: ATS-00950
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-00950
Connector Style 1
N-Style Bulkhead Jack
Connector Style 2
N-Style Plug
Durability
Greater than or equal to 500 Cycles
Installation Type
DIN Rail Mount and L Bracket
Insulation R-Value
Greater than or equql to 1000 megaohms
Insulator Type
Teflon
Material - Contact Pin
Gold Plated Brass
Material - Contact Socket
Gold Plated Phosphor Bronze
Mating
5/8-24UNEF-2A and 5/8-24UNEF-2B
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620435183
Dimensions
4.5 in x 2 in x 1.5 in
Height
1.5 in
Length
4.5 in
Width
2 in
Dielectric Strength
2500 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms
Maximum Discharge Voltage
90 V
Industry Standard(s)
IEC 6019-16
Durability
Greater than or equal to 500 Cycles
Operating Temperature
-40 to 85 °C
Connector Style 1
N-Style Bulkhead Jack
Connector Style 2
N-Style Plug