

Brand: AccelTex Solutions
Catalog ID: ATS-01008
Adapter Type
Straight
Application
Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium
Catalog Number
ATS-01008
Compatibility
Connector Style 1
N-Style Plug
Connector Style 2
RPSMA Plug
Durability
Greater than or equal to 500 Cycles
Insulation R-Value
Greater than or equql to 5000 megaohms
Insulator Type
Teflon
Material - Body
Nickel Plated Brass
Material - Contact Pin
Gold Plated Bronze
Mating
N: 5/8-24UNEF-2B and SMA: 1/4-36UNS-2B
Operating Temperature
-55 to 155 °C
Technology
802.11ac, 802.11n
UPC
662620435367
Dimensions
4 in x 2.25 in x 1 in
Height
1 in
Length
4 in
Width
2.25 in
Dielectric Strength
1000 V RMS
Frequency Rating
DC - 5.85 GHz
Impedance
50 Ohms
Industry Standard(s)
IEC 60169-15 and IEC 60169-16
Durability
Greater than or equal to 500 Cycles
Adapter Type
Straight
Compatibility
Operating Temperature
-55 to 155 °C
Connector Style 1
N-Style Plug
Connector Style 2
RPSMA Plug