
Brand: Wiegmann
Catalog ID: X0404
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Cross
Application
For use with HS and S Series wireway.
Catalog Number
X0404
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Finish Type
Polyester Powder
Fitting Type
Cross
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725391950
Actual Height
10.125 in
Actual Length
9 in
Actual Width
6.25 in
Depth
9 in
Height
10 in
Weight
3 lb
Width
6 in
Certified Listed
cULus
EU RoHS Indicator
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
112