HUBBELL CANADA
N1 Hinged-Cover 8X10X4 Carbon Steel - Gray
Image of N1C081004 N1 Hinged-Cover 8X10X4 Carbon Steel - Gray
*Representative image
Image of N1C081004 N1 Hinged-Cover 8X10X4 Carbon Steel - Gray

N1 Hinged-Cover 8X10X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C081004

N1 Hinged-Cover 8X10X4 Carbon Steel - Gray

Designed for use as control enclosures and instrument cases in areas not required oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged covers. Mounting holes on back of cabinet. Grounding provisions provided. Doors furnished standard with flushmount quarter-turn style latch. Weldnuts provided for mounting optional back panels.

General

Application

Designed for use as control enclosures and instrument cases in areas not requiring oil-tight and dust-tight specifications.

Catalog Number

N1C081004

Color

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

Finish Type

Textured

Knockouts

No

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Type

Enclosure

UPC

786725340156

Dimensions

Depth

4 in

Height

10 in

Weight

6.83 lb

Width

8 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

144