

Brand: Wiegmann
Catalog ID: LJW6ASP
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Sealing Plate
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJW6ASP
Color
Finish Type
Polyester Powder
Fitting Type
90 Degree Seal
Knockouts
No
Material
Carbon Steel
Type
Accessory
UPC
786725328987
Actual Depth
9.5 in
Actual Height
1.54 in
Actual Length
9.5 in
Actual Width
12.5 in
Depth
10 in
Height
2 in
Weight
1 lb
Width
13 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
608