HUBBELL CANADA
N1 Lay-In Nipple 2 Inch 4X4 Carbon Steel - Gray
Image of LJWN442 N1 Lay-In Nipple 2 Inch 4X4 Carbon Steel - Gray
*Representative image
Image of LJWN442 N1 Lay-In Nipple 2 Inch 4X4 Carbon Steel - Gray

N1 Lay-In Nipple 2 Inch 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWN442

N1 Lay-In Nipple 2 Inch 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 2" nipple fitting.

General

Accessory Type

Nipple

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWN442

Color

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Material

Carbon Steel

Type

Fitting

UPC

786725328185

Dimensions

Actual Depth

7.125 in

Actual Height

7.5 in

Actual Length

7.125 in

Actual Width

4.25 in

Depth

7 in

Height

8 in

Weight

2.5 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1