

Brand: Wiegmann
Catalog ID: LJWT4C
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Telescope
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWT4C
Color
Finish Type
Polyester Powder
Fitting Type
Telescope
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725328109
Actual Length
11 in
Depth
11 in
Height
5 in
Weight
8 lb
Width
11 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1