

Brand: Wiegmann
Catalog ID: LJWT6A
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Telescope
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWT6A
Color
Finish Type
Polyester Powder
Fitting Type
Tee
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725328727
Actual Length
13 in
Depth
13 in
Height
7 in
Weight
12 lb
Width
13 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
60