

Brand: Wiegmann
Catalog ID: SC121504GNK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC121504GNK
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725318162
Actual Depth
4.188 in
Actual Height
15.125 in
Actual Width
12.125 in
Depth
4 in
Height
15 in
Weight
11 lb
Width
12 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
42