HUBBELL CANADA
N1 Screw-Cover - No Knockouts 6X6X4 Carbon Steel - Gray
Image of SC060604NK N1 Screw-Cover - No Knockouts 6X6X4 Carbon Steel - Gray
*Representative image
Image of SC060604NK N1 Screw-Cover - No Knockouts 6X6X4 Carbon Steel - Gray
play
360 View

N1 Screw-Cover - No Knockouts 6X6X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC060604NK

N1 Screw-Cover - No Knockouts 6X6X4 Carbon Steel - Gray

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC060604NK

Color

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

No

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725312313

Dimensions

Actual Depth

4.188 in

Actual Height

6.125 in

Actual Width

6.125 in

Depth

4 in

Height

6 in

Weight

3.3 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

250