

Brand: Wiegmann
Catalog ID: SC060806GNK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC060806GNK
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725316663
Actual Height
8.125 in
Actual Width
6.125 in
Depth
6 in
Height
8 in
Weight
5.3 lb
Width
6 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
216