

Brand: Wiegmann
Catalog ID: SC081004NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC081004NK
Color
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
No
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725313112
Actual Depth
4.188 in
Actual Height
10.125 in
Actual Width
8.125 in
Depth
4 in
Height
10 in
Weight
6 lb
Width
8 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
96