

Brand: Wiegmann
Catalog ID: S44120
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S44120
Color
Construction
Formed
Cover Type
Screw Cover
Finish Type
Polyester Powder
Knockouts
Yes
Material
Carbon Steel
Type
Wireway
UPC
786725353002
Actual Length
120 in
Depth
120 in
Height
4 in
Weight
34.5 lb
Width
4 in
Cable Entry
Knock Outs
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
12