HUBBELL CANADA
N1 Screw-Cover Wireway - No Knockouts 6X6X18 - Gray
Image of S6618NK N1 Screw-Cover Wireway - No Knockouts 6X6X18 - Gray
*Representative image
Image of S6618NK N1 Screw-Cover Wireway - No Knockouts 6X6X18 - Gray

N1 Screw-Cover Wireway - No Knockouts 6X6X18 - Gray

Brand: Wiegmann

Catalog ID: S6618NK

N1 Screw-Cover Wireway - No Knockouts 6X6X18 Carbon Steel - Gray

Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S6618NK

Color

Ansi-61 Gray Textured

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

Finish Type

Polyester Powder

Knockouts

No

Material

Carbon Steel

Type

Wireway

UPC

786725876273

Dimensions

Actual Length

18 in

Depth

18 in

Height

6 in

Weight

6.5 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

2

Pallet Quantity

48