HUBBELL CANADA
N1 Screw-Cover Wireway - No Knockouts 6X6X72 - Gray
Image of S6672NK N1 Screw-Cover Wireway - No Knockouts 6X6X72 - Gray
*Representative image
Image of S6672NK N1 Screw-Cover Wireway - No Knockouts 6X6X72 - Gray

N1 Screw-Cover Wireway - No Knockouts 6X6X72 - Gray

Brand: Wiegmann

Catalog ID: S6672NK

N1 Screw-Cover Wireway - No Knockouts 6X6X72 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 16 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

General

Application

Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.

Catalog Number

S6672NK

Color

Cover Type

Screw Cover

Enclosure Type

Nema 1 Type Enclosure

Finish Type

Polyester Powder

Knockouts

No

Material

Carbon Steel

Type

Wireway

UPC

786725354566

Dimensions

Actual Length

72 in

Depth

72 in

Height

6 in

Weight

30 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

24