HUBBELL CANADA
N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel
Image of PBGX6SS N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel
*Representative image
Image of PBGX6SS N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel
Image of PBGX6SS N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel
Image of PBGX6SS N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel
+1
Image of PBGX6SS N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel

N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBGX6SS

N12 22.5 MM 6 Pushbutton Enclosure 8.5X5X4.2 304 Stainless Steel

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature 22MM oil-tight pushbuttons, switches and pilot lights. Provides protection from dust, dirt and water. Great for corrosive environments as well.

Catalog Number

PBGX6SS

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Material

304 Stainless Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

6

Series

PBGX_SS Series

Type

Miniature Pushbutton Enclosure

UPC

786725891221

Dimensions

Actual Depth

4.25 in

Actual Height

8.5 in

Depth

4 in

Height

9 in

Weight

5 lb

Width

5 in

Certifications And Compliance

Certified Listed

cULus

Industry Standard(s)

  • UL508A, Type 4, 4X, 12 & 13
  • cULus Certified Type 4, 4X, 12 & 13
  • UL Files E64791

Nema Rating

NEMA Type 4, 4X, 12 and 13

UL Listed

Yes

Configuration

Number of Holes

6

Logistics

Carton Quantity

1

Pallet Quantity

192